Compatible Motors
Compatible Motors
Lead Time1 | - {Contact your local sales office for more information.} |
Actuator Frame Size |
- 46 mm |
Finger Type |
- 2-Finger Type |
Cover |
- Equipped |
Input Power |
- DC |
Maximum Grip Force |
- 25 N |
Repetitive Positioning Accuracy (mm) |
- ±0.02 |
Backlash |
- 0.1 mm (each side) |
Stroke |
- 25 mm (12.5 mm each side) |
Maximum Speed |
- 156 mm/s (78 mm/s each side) |
Maximum Acceleration |
- 20 m/s2 (10 m/s2 each side) |
Push Speed |
- 20 mm/s (10 mm/s each side) |
Minimum Travel Amount |
- 0.02 mm (0.01 mm each side) |
Permissible Load |
- 5 N |
Static Permissible Moment Load |
-
MP: 1.2 N·m MY: 0.12 N·m MR: 0.4 N·m |
Insulation Class |
- Class B [130ºC (266ºF)] |
Insulation Resistance |
-
100 MΩ or more when 500 VDC megger is applied between the following places: Case - Motor and sensor windings |
Dielectric Strength |
-
Sufficient to withstand the following for 1 minute: Case - Motor and sensor windings 0.5 kVAC 50 Hz or 60 Hz |
Ambient Temperature |
- 0 ~ 40ºC (32 ~ 104ºF) (non-freezing) |
Ambient Humidity |
- 85% or less (Non-Condensing) |
Operating Atmosphere |
- Use in an area without corrosive gases and dust. The product should not be exposed to water, oil or other liquids. |
|
|
|