Compatible Motors
Compatible Motors
Lead Time1 | - {Contact your local sales office for more information.} |
Actuator Frame Size |
- 46 mm |
Finger Type |
- 3-Finger Type |
Cover |
- Not Equipped |
Input Power |
- DC |
Maximum Grip Force |
- 50 N |
Gripping Diameter (Outside) |
- ⌀2 ~ ⌀24 mm |
Gripping Diameter (Inside) |
- ⌀14 ~ ⌀36 mm |
Maximum Speed |
- 1200 r/min |
Push Speed |
- 12 r/min |
Permissible Axial Load |
- 15 N |
Permissible Radial Load |
- 23 N |
Insulation Class |
- Class B [130ºC (266ºF)] |
Insulation Resistance |
-
100 MΩ or more when 500 VDC megger is applied between the following places: Case - Motor and sensor windings |
Dielectric Strength |
-
Sufficient to withstand the following for 1 minute: Case - Motor and sensor windings 0.5 kVAC 50 Hz or 60 Hz |
Ambient Temperature |
- 0 ~ 40ºC (32 ~ 104ºF) (non-freezing) |
Ambient Humidity |
- 85% or less (Non-Condensing) |
Operating Atmosphere |
- Use in an area without corrosive gases and dust. The product should not be exposed to water, oil or other liquids. |
|
|
|