
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
| Items |
DRSM60-05A4AZAK / AZD-KD 60 mm Compact Linear Actuator, Absolute Encoder Type Web Price $1,578.00
|
DRSM60-05A4AZMK / AZD-KD 60 mm Compact Linear Actuator, Absolute Encoder Type Web Price $1,828.00
|
||
| Power Supply | - 24/48 VDC | |||
| Actuator Frame Size | - 2.36 in. | |||
| Drive Method | - Rolled Ball Screw | |||
| Repetitive Positioning Accuracy | - ±0.0004 in. | |||
| Maximum Load Moment | - | |||
| Lost Motion | - 0.002 in. | |||
| Current | - | |||
| Type | - | |||
| Guide | - Not Equipped | |||
| Electromagnetic Brake | - Not Equipped | - Equipped | ||
| Lead | - 0.157 in. | |||
| Stroke | - 1.97 in. | |||
| Max. Vertical Transportable Mass | - | - 110 lb | ||
| Max. Horizontal Transportable Mass | - 110 lb | |||
| Max. Speed | - 1.97 in/s | |||
| Max. Thrust Force | - 112 lb | |||
| Push Force | - 112 lb | |||
| Max. Holding Force | - 112 lb | |||
| RoHS Compliant | - These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||
|
|
||||