ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Items |
![]() EZC4D005-K Motorized Cylinder with Controller |
![]() EZC4D010-K Motorized Cylinder with Controller |
![]() EZC4D015-K Motorized Cylinder with Controller |
![]() EZC4D020-K Motorized Cylinder with Controller |
![]() EZC4D025-K Motorized Cylinder with Controller |
|||||
Actuator Frame Size | - 1.65 in. x 1.65 in. | |||||||||
Power Supply | - 24 VDC | |||||||||
Frequency | - | |||||||||
Current | - 1.7 A | |||||||||
Guide | - Not Equipped | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Lead | - 0.4724 in. | |||||||||
Stroke | - 1.97 in. | - 3.94 in. | - 5.91 in. | - 7.87 in. | - 9.84 in. | |||||
Max. Speed | - 23.62 in/s | |||||||||
Thrust | - 16 lb | |||||||||
Push Force | - 22 lb (Max. speed of 0.98 in/s) | |||||||||
Max. Horizontal Transportable Mass | - ~33 lb (when external guide is used) | |||||||||
Max. Vertical Transportable Mass | - | |||||||||
Electromagentic Brake Holding Force | - | |||||||||
Resolution | - 0.0004 in. | |||||||||
Repetitive Positioning Accuracy | - ±0.0008 in. | |||||||||
Controller Included | - Yes | |||||||||
RoHS Compliant | - Yes | |||||||||
Safety Standards | - CE | |||||||||
List Price | - | |||||||||
|