ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Synchronous motors provide rotation at a fixed speed in synchronization with the frequency of the power source, regardless of fluctuation of the load or line voltage. Synchronous speed is 1800 r/min at 60 Hz. It is possible to decrease motor rotation by attaching a gearhead.
| Items |
2SK4GN-AUL / 2GN3KA Synchronous Motor |
2SK4GN-AUL / 2GN3.6KA Synchronous Motor |
2SK4GN-AUL / 2GN5KA Synchronous Motor |
2SK4GN-AUL / 2GN6KA Synchronous Motor |
2SK4GN-AUL / 2GN7.5KA Synchronous Motor |
|||||
| Motor Frame Size | - 2.36 in. sq. | |||||||||
| Output Power | - 4 W (1/190 HP) | |||||||||
| Voltage (VAC) | - Single-Phase 115 VAC | |||||||||
| Frequency (Hz) | - 60 | |||||||||
| Gear Ratio (X:1) | - 3 :1 | - 3.6 :1 | - 5 :1 | - 6 :1 | - 7.5 :1 | |||||
| Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
| Rated Torque (lb-in) | - 0.46 | - 0.56 | - 0.78 | - 0.97 | - 1.15 | |||||
| Rated Speed (rpm) | - 600 | - 500 | - 360 | - 300 | - 240 | |||||
| Permissible Load Inertia | - 3.06 oz-in2 | - 4.4064 oz-in2 | - 8.50 oz-in2 | - 12.24 oz-in2 | - 19.125 oz-in2 | |||||
| RoHS Compliant | - No | |||||||||
| Safety Standards | - UL CSA EN CE | |||||||||
|
|
||||||||||