ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Advanced performance and reliability with unique Oriental Motor technology. Extremely user-friendly and a stylish appearance. The US2 Series is a product that is recommended for both first-time customers, as well as all customers who want to continue using speed control motors.
Items |
![]() SCM315UA-5 / US2D15-UA-CC 15 W (1/50 HP) AC Speed Control Motor and Controller (5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
![]() SCM315UA-6 / US2D15-UA-CC 15 W (1/50 HP) AC Speed Control Motor and Controller (6:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
![]() SCM315UA-7.5 / US2D15-UA-CC 15 W (1/50 HP) AC Speed Control Motor and Controller (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
![]() SCM315UA-9 / US2D15-UA-CC 15 W (1/50 HP) AC Speed Control Motor and Controller (9:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
![]() SCM315UA-12.5 / US2D15-UA-CC 15 W (1/50 HP) AC Speed Control Motor and Controller (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price Request Quote
|
|||||
Motor Type | - AC Motor | |||||||||
Frame Size | - 2.76 in | |||||||||
Output Power | - 15 W (1/50 HP) | |||||||||
Power Supply | - Single-Phase 110/115 VAC | |||||||||
Frequency (Hz) | - 60 | |||||||||
Current | - 0.51 A | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 6 :1 | - 7.5 :1 | - 9 :1 | - 12.5 :1 | |||||
Output Shaft Diameter | - 12 mm | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Permissible Torque | - 4.9 lb-in | - 6 lb-in | - 7.4 lb-in | - 8.8 lb-in | - 12.3 lb-in | |||||
Variable Speed Range (r/min) | - 18 ~ 320 | - 15 ~ 266 | - 12 ~ 213 | - 10 ~ 177 | - 7.2 ~ 128 | |||||
Permissible Load Inertia | - 109 oz-in² | - 153 oz-in² | - 250 oz-in² | - 360 oz-in² | - 660 oz-in² | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End = 45 lb0.79 in. from Shaft End = 67 lb | |||||||||
Permissible Thrust Load | - 18 lb | |||||||||
Permissible Axial Load | - | |||||||||
RoHS Compliant | - These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
Safety Standards | - c-UL CCC CE | |||||||||
|