
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Built-in Controller Type
Drive Method |
- Ball Screw |
Actuator Frame Size |
- 2.97 in. (W) x 3.27 in. (H) |
Power Supply |
- Single-Phase 100-120 VAC |
Frequency |
- 50 Hz60 Hz |
Electromagnetic Brake |
- Not Equipped |
Motor Location |
- Reversed Motor (Right Side) |
Table Orientation |
- X-axis Table |
Traveling Parallelism |
- 0 in. |
Dynamic Permissible Moment |
-
MP: 281.5 lb-in MY: 91.2 lb-in MR: 359.3 lb-in |
Static Permissible Moment |
-
MP: 761.2 lb-in MY: 300.9 lb-in MR: 973.6 lb-in |
Lead |
- 0.47 in. |
Max. Speed |
- 31.5 in/s |
Max. Horizontal Transportable Mass |
- 66.14 lb |
Thrust |
- 44.96 lb |
Push Force |
- 89.92 lb |
Resolution |
- 100 ~ 10000 P/R |
Repetitive Positioning Accuracy |
- 0 in. |
Stroke |
- 1.97 in. |
RoHS Compliant |
- Yes |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Components |
-
EASM6RXD005ARAC [Actuator] ARD-AD [Driver] |
Number of Positioning Data Sets |
- 64 Points |
Positioning Operation |
- Independent, Linked, Linked 2, Sequential, Direct, Pushing |
Protocol |
- Modbus Protocol (Modbus RTU mode) |
Electrical Characteristics |
- In compliance with EIA-485. Use twisted-pair cables (TIA/EIA-568B CAT5e or greater recommended). The max. total extension length is 50 m. |
Transmission/Reception Mode |
- Half-duplex |
Baud Rate |
- 9600 bps/19200 bps/57600 bps/115200 bps |
Physical Layer |
- Start-stop synchronization (data: 8-bits, stop bit: 1-bit or 2-bits, parity: none, even or odd) |
Connection Type |
- Up to 31 units can be connected to a single programmable controller (master unit). |