Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This item has been discontinued. Please contact our technical support team for a replacement.

Built-in Controller Type

Unit of Measure

Specifications

Drive Method

- Ball Screw

Actuator Frame Size

- 2.97 in. (W) x 3.27 in. (H)  

Power Supply

- Single-Phase 100-120 VAC

Frequency

- 50 Hz60 Hz

Electromagnetic Brake

- Equipped

Motor Location

- Reversed Motor (Right Side)

Table Orientation

- X-axis Table

Traveling Parallelism

- 0 in.

Dynamic Permissible Moment

- MP: 281.5 lb-in
MY: 91.2 lb-in
MR: 359.3 lb-in  

Static Permissible Moment

- MP: 761.2 lb-in
MY: 300.9 lb-in
MR: 973.6 lb-in  

Lead

- 0.47 in.

Max. Speed

- 31.5 in/s

Max. Horizontal Transportable Mass

- 66.14 lb

Max. Vertical Transportable Mass

- 33.07 lb

Thrust

- 44.96 lb

Push Force

- 89.92 lb

Resolution

- 100 ~ 10000 P/R

Repetitive Positioning Accuracy

- 0 in.

Stroke

- 1.97 in.

RoHS Compliant

- Yes

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Components

- EASM6RXD005ARMC [Actuator]
ARD-AD [Driver]

Driver Specifications

Number of Positioning Data Sets

- 64 Points

Positioning Operation

- Independent, Linked, Linked 2, Sequential, Direct, Pushing

RS-485 Communication

Protocol

- Modbus Protocol (Modbus RTU mode)

Electrical Characteristics

- In compliance with EIA-485. Use twisted-pair cables (TIA/EIA-568B CAT5e or greater recommended). The max. total extension length is 50 m.

Transmission/Reception Mode

- Half-duplex

Baud Rate

- 9600 bps/19200 bps/57600 bps/115200 bps

Physical Layer

- Start-stop synchronization (data: 8-bits, stop bit: 1-bit or 2-bits, parity: none, even or odd)

Connection Type

- Up to 31 units can be connected to a single programmable controller (master unit).

Lead Time

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Dimensions


 

 

 

Performance


 

 

Connection


 

System