
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Motor Type |
- Motorized Cylinder |
Actuator Frame Size |
- 42 mm (W) x 42 mm (H) |
Power Supply |
- Single-Phase 100-120 VAC |
Frequency |
- 50 Hz60 Hz |
Guide |
- Equipped |
Electromagnetic Brake |
- Equipped |
Motor Location |
- Straight Type |
Dynamic Permissible Moment |
-
MP: 1.3 N·m MY: 1.3 N·m MR: 0.6 N·m |
Static Permissible Moment |
-
MP: 3.7 N·m MY: 3.7 N·m MR: 3.0 N·m |
Lead |
- 12 mm |
Stroke |
- 50 mm |
Drive Method |
- Ball Screw |
Max. Speed |
- 600 mm/s |
Thrust |
- ~70 N |
Push Force |
- 100 N |
Max. Horizontal Transportable Mass |
- ~15 kg |
Max. Vertical Transportable Mass |
- ~6 kg |
Repetitive Positioning Accuracy |
- ±0.02 mm |
Minimum Travel Amount |
- 0.01 mm |
Components |
-
EACM4WD05AZMC-G [Actuator] AZD-AD [Driver] |
RoHS Compliant |
- This product does not contain substances that exceed the regulation values in the RoHS Directive |
Safety Standards |
- Motor meets UL and CE standards, however, the actuator components do not. |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Number of Positioning Data Sets |
- 256 |
Protocol |
- Modbus RTU mode |
Electrical Characteristics |
-
EIA-485 Based, Straight Cable Use shielded twisted-pair cables (TIA/EIA-568B CAT5e or better recommended)> The maximum total extension length is 50 m. |
Transmission/Reception Mode |
- Half duplex and start-stop synchronization (data: 8 bits, stop it: 1 bit or 2 bits, parity: none, even or odd) |
Baud Rate |
- Select from 9600 bps / 19200 bps / 38400 bps / 57600 bps / 115200 bps / 230400 bps |
Connection Type |
- Up to 31 units can be connected to a single programmable controller (master unit). |