Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This item has been discontinued. Please contact our technical support team for a replacement.

Product Line Update

Unit of Measure

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Frame Size

- 3.35 in

Power Supply

- Single-Phase 100-115 VAC

Shaft

- Single

Electromagnetic Brake

- Not Equipped

Output Table Supporting Bearing

- Cross-Roller Bearing

Permissible Torque

- 24 lb-in

Inertia

- 121 oz-in²

Permissible Speed (r/min)

- 200

Gear Ratio (X:1)

- 18 :1

Max. Holding Torque

- 15.90 lb-in

Resolution

- 18000 P/R (0.02º)

Frequency

- 50/60 Hz

Input Current

- 2.90 A

Control Power Supply

- 24 VDC ±5% 0.5 A

Repetitive Positioning Accuracy (arc sec)

- ±15 arc sec (±0.004º)

Lost Motion

- 2 arc minute (0.033°)

Angular Transmission Accuracy

- 4 arc minute (0.067º)

Permissible Thrust Load

- 112 lb

Permissible Moment Load

- 88 lb-in

Runout of Output Table Surface

- 0 in.

Runout of Output Table Inner (Outer) Diameter

- 0 in.

Parallelism of Output Table

- 0 in.

Degree of Protection

- [Actuator] IP40 (IP20 for motor connector) [Driver] IP20

Insulation Class

- 130 (B)

Insulation Resistance (Actuator)

- 100 MΩ minimum when measured by a 500 VDC megger between the Case - Motor and Sensor Windings

Dielectric Strength (Actuator)

- No abnormality is found with the following application for 1 minute: Case - Motor and Sensor Windings 1.5kV, 50 Hz or 60 Hz

Ambient Temperature (Actuator)

- 0 ~ +50ºC (+32 ~ 122ºF)(non-freezing)
0 ~ +40ºC (+32 ~ 104ºF)(non-freezing) when home-sensor set (accessory is attached)

Ambient Temperature (Driver)

- 0 ~ +50ºC (+32 ~ +122ºF) (non-freezing)

Ambient Humidity

- 85% max. (Non-condensing)

Operating Atmosphere

- Use in an area without corrosive gases and dust. The product should not be exposed to water, oil or other liquids.

Safety Standards

- CE

RoHS Compliant

- Yes

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Components

- ARD-A (Driver) DGM85R-ARAC (Actuator)

Driver Specifications

Max Input Pulse Frequency (Position Control)

- Line driver output by programmable controller: 500 kHz (When the pulse duty is 50%)
Open-collector output by programmable controller when general-purpose cable (sold separately) is used: 250 kHz (When the pulse duty is 50%)

Dimensions


 

Performance


 

 

 

 

System