ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Product Line Updates
Available to Ship1 | - Contact your local sales office for product lead-times, available to ship dates and shipping methods. |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- VEXTA® |
Motor Type |
- 5-Phase Full/Half-Step |
Motor Frame Size |
- 3.35 in. sq. |
Power Supply |
- 24 VDC |
Shaft/Gear Type |
- Round Shaft (No Gearhead) |
Shaft |
- Double |
Step Angle |
- 0.72 ° |
Maximum Holding Torque (lb-in) |
- 36.3 |
Rotor Inertia (oz-in2) |
- 14.8 oz-in2 |
Components |
- PK599-NBA (Motor) CSD5828N-T (Driver) |
RoHS Compliant |
- No |
Safety Standards |
- CE |
CE Marking |
- EMC Directives |
Insulation Resistance |
- [Motor] 100 MΩ minimum under normal temperature and humidity, when measured by a 500 VDC megger between the motor coils and casing. |
Dielectric Strength |
- [Motor] Sufficient to withstand 1.5 kV, 60 Hz applied between the motor coils and casing for 1 minute under normal temperature and humidity. |
Insulation Class |
- [Motor] Class B [266ºF (130ºC)], Recognized as Class A [221ºF (105ºC)] by UL and CSA standards. |
Ambient Temperature Range |
- [Driver] 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) [Motor] 14ºF ~ 122ºF (-10º ~ 50ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
Operating Atmosphere |
- No corrosive gases, dust, water or oil. |
Temperature Rise |
- Temperature rise of the coil measured by the Change Resistance Method is 144ºF (80ºC) or less (at standstill, five phases energized). |
Shaft Runout |
- 0.002 in (0.05 mm) T.I.R. at top of output shaft |
Concentricity |
- 0.003 in. (0.075 mm) T.I.R. |
Perpendicularity |
- 0.003 in. (0.075 mm) T.I.R. |
Stop Position Accuracy |
- ±5 arc minutes (±0.084º) |
Radial Play |
- 0.001 inch (0.025 mm) max. of 1.12 lb. (5 N) |
Axial Play |
- 0.003 in (0.075 mm) max. of 2.2 lb. (10 N) |