Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This item has been discontinued. Please contact our technical support team for a replacement.

Product Line Update

Product Line Update

Unit of Measure

Specifications

Motor Type

Brushless DC Motor

Motor Frame Size

3.54 in.

Output Power

120 W (1/6 HP)

Power Supply

Single-Phase 100-120 VAC

Rated Input Current

3.3 A

Shaft/Gear Type

Parallel Shaft Gearhead

Gear Ratio (X:1)

15 :1

Output Shaft Diameter

18 mm

Rated Torque

47 lb-in

Electromagnetic Brake

Not Equipped

Control Module Included

No

Variable Speed Range (r/min)

6.7 ~ 267

Rotor Inertia

3.30 oz-in2

Permissible Overhung Load

0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb

Permissible Thrust Load

33 lb

Position Control Mode

No

Vertical Drive (Gravitational Operation)

No

Max. Extension Length (m)

20.40

Components

BLED12A (Driver) BLEM512-GFS (Motor) GFS5G15 (Gearhead)

RoHS Compliant

Yes

Safety Standards

UL CSA CE

CE Marking

Low Voltage Directives EMC Directives

Thermal Class

CSA standards: 105 (A), EN standards: 120 (E) UL

Insulation Resistance (Motor)

100 MΩ or more when 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity.

Insulation Resistance (Driver)

100 MΩ or more when a 500 VDC megger is applied between the power supply terminal and the protective earth terminal and between the power supply terminal and the I/O signal terminal after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Motor)

Sufficient to withstand 1.5 kVAC at 50 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Driver)

No abnormality is judged even with application of 1.5 VAC at 50 Hz between the power supply terminal and the protective earth terminal and with application of 1.5 kVAC at 50 Hz between the power supply terminal and the I/O terminal for 1 minute after continuous operation under normal ambient temperature and humidity.

Ambient Temperature Range

32ºF ~ 122ºF (0ºC ~ 50ºC), nonfreezing

Ambient Humidity

85% or less, noncondensing

Operating Atmosphere

No corrosive gases or dust. Cannot be used in a radioactive area, magnetic field, vacuum or other special environment.

Degree of Protection

[Driver] IP20 [Motor] IP65

Speed Control Features

Speed Control Method (Select one of the following)

Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W)

Number of Speed Settings

2

Multi-Speed Setting Method

1 speed set by the internal speed potentiometer and 1 speed set by the external speed potentiometer (20 kΩ, 1/4 W) or external DC voltage (0 ~ 5 VDC)

Instantaneous Stop

Yes

Multi-Axes Control

Yes

Alarm Output

Yes

Speed-Torque


 

Dimensions


 

 

Product Number


 

System