ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Product Line Update
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Motor Type |
- 5-Phase |
Actuator Frame Size |
- 0.79 in. |
Drive Method |
- Ground Ball Screw |
Repetitive Positioning Accuracy |
- ±0.0001 in. |
Lost Motion |
- 0.00079 in. |
Power Supply |
- 24 VDC |
Current |
- 0.7 A |
Type |
- Standard |
Guide |
- Not Equipped |
Electromagnetic Brake |
- Not Equipped |
Adjusting Knob |
- Not Equipped |
Lead |
- 0.04 in. |
Stroke |
- 0.98 in. |
Actuator Connection Type |
- Connector |
Lead Wires |
- 5 |
Max. Vertical Transportable Mass |
- 3.30 lb |
Max. Speed |
- 0.79 in/s |
Max. Thrust Force |
- 3.30 lb |
Max. Holding Force |
- 3.30 lb |
Resolution |
- 0.000079 in. |
Components |
-
DRLM20-02B1P-K [Actuator] LRD503-K [Driver] |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- CE |
Insulation Resistance |
-
[Actuator] 100 MΩ or more when 500 VDC megger is applied between the motor windings and case. [Driver] The measured value is 100 MΩ or more when a 500 VDC megger is applied between the FG Terminal - Power Input Terminal. |
Dielectric Strength |
- [Actuator] Sufficient to withstand 0.5 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute. |
Ambient Temperature Range |
- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |