Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Each component can be purchased individually. The package item number is scheduled to be discontinued. Please contact our technical support team for a replacement.

Built-in Controller (Stored Data Type)

Unit of Measure

Specifications

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Motor Type

5-Phase

Actuator Frame Size

1.1 in.

Drive Method

Ground Ball Screw

Repetitive Positioning Accuracy

±0.0001 in.

Maximum Load Moment

MP: 18.4 oz-in
MY: 9.91 oz-in
MR: 42.48 oz-in  

Lost Motion

0.00079 in.  

Power Supply

24 VDC

Current

0.7 A

Type

Standard

Guide

Equipped

Electromagnetic Brake

Not Equipped

Adjusting Knob

Not Equipped

Lead

0.04 in.

Stroke

1.18 in.

Actuator Connection Type

Lead Wire

Lead Wires

5

Max. Vertical Transportable Mass

3.30 lb

Max. Horizontal Transportable Mass

2.20 lb

Max. Speed

1.57 in/s

Max. Thrust Force

6.70 lb

Max. Holding Force

6.70 lb

Resolution

0.000079 in.  

Components

DRLM28G-03B1P-K [Actuator]
LRD507-KD [Driver]

RoHS Compliant

These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

CE

Insulation Resistance

[Actuator] 100 MΩ or more when 500 VDC megger is applied between the motor windings and case.
[Driver] The measured value is 100 MΩ or more when a 500 VDC megger is applied between the FG Terminal - Power Input Terminal.

Dielectric Strength

[Actuator] Sufficient to withstand 0.5 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute.

Ambient Temperature Range

32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% or less (noncondensing)

Driver Specifications

Number of Positioning Data Sets

63 Points

Positioning Operation

Independent, Linked, Linked 2, Sequential, Direct

Other Operations

Jog Operation, Return-to-Home Operation, Continuous Operation, Test Operation

RS-485 Communication

Protocol

Modbus Protocol (Modbus RTU mode)

Electrical Characteristics

EIA-485 based
Use twisted-pair wire (TIA/EIA-568B CAT5e or greater recommended), and set a max. total length of 50 m (164 ft.)

Transmission/Reception Mode

Half-duplex communication

Baud Rate

9600 bps/19200 bps/57600 bps/115200 bps

Physical Layer

Start-stop synchronization mode (Data: 8-bits, stop bit: 1-bit/2-bit, parity: none/even numbers/odd numbers)

Connection Type

Up to 31 units can be connected to one programmable controller (master equipment).

Dimensions


 

 

Positioning


 

Connection


 

System