Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This product has been discontinued, please contact your local sales office for more information.

Product Line Update

Unit of Measure

Specifications

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Motor Type

5-Phase

Actuator Frame Size

1.1 in.

Drive Method

Ground Ball Screw

Repetitive Positioning Accuracy

±0.0001 in.

Maximum Load Moment

MP: 18.4 oz-in
MY: 9.91 oz-in
MR: 42.48 oz-in  

Lost Motion

0.00079 in.  

Power Supply

24 VDC

Current

0.7 A

Type

High-Resolution

Guide

Equipped

Electromagnetic Brake

Not Equipped

Adjusting Knob

Not Equipped

Lead

0.04 in.

Stroke

1.18 in.

Actuator Connection Type

Connector

Lead Wires

5

Max. Vertical Transportable Mass

3.30 lb

Max. Horizontal Transportable Mass

2.20 lb

Max. Speed

0.94 in/s

Max. Thrust Force

6.70 lb

Max. Holding Force

6.70 lb

Resolution

0.000039 in.  

Components

DRLM28G-03B1M-K [Actuator]
LRD507-K [Driver]

RoHS Compliant

These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

CE

Insulation Resistance

[Actuator] 100 MΩ or more when 500 VDC megger is applied between the motor windings and case.
[Driver] The measured value is 100 MΩ or more when a 500 VDC megger is applied between the FG Terminal - Power Input Terminal.

Dielectric Strength

[Actuator] Sufficient to withstand 0.5 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute.

Ambient Temperature Range

32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% or less (noncondensing)

Dimensions


 

 

Positioning


 

Connection


 

System