ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Available to Ship1 | - Contact your local sales office for more information |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Motor Type |
- AZ Series with Absolute Sensor |
Driver Type |
- Pulse Input |
Power Supply |
- 24/48 VDC |
Actuator Frame Size |
- 1.65 in. |
Drive Method |
- Rolled Ball Screw |
Repetitive Positioning Accuracy |
- ±0.0004 in. |
Maximum Load Moment |
-
MP: 184 oz-in MY: 142 oz-in MR: 350 oz-in |
Lost Motion |
- 0.002 in. |
Guide |
- Equipped |
Cable Direction |
- Right |
Electromagnetic Brake |
- Not Equipped |
Lead |
- 0.079 in. |
Stroke |
- 1.57 in. |
Max. Horizontal Transportable Mass |
- 22 lb |
Max. Speed |
- 1.97 in/s |
Max. Thrust Force |
- 45 lb |
Push Force |
- 90 lb |
Max. Holding Force |
- 45 lb |
Components |
-
DRSM42RG-04A2AZAK (Actuator) AZD-K (Driver) |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- UL CE |
Insulation Resistance |
-
[Actuator] 100 MΩ or more when 500 VDC megger is applied between the motor windings and case. [Driver] The measured value is 100 MΩ or more when a 500 VDC megger is applied between the FG Terminal - Power Input Terminal. |
Dielectric Strength |
- [Actuator] Sufficient to withstand 1 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute. |
Ambient Temperature Range |
- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |