Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
The DRS2 Series uses the αSTEP AZ Series equipped with the Absolute Sensor for the driving motor. The Absolute Sensor is a mechanical multi-turn Absolute Sensor, so an external sensor is not required. This helps to save space and reduce wiring, as well as more compact and lightweight design of the equipment.
  • Low Vibration
  • High Positioning Accuracy
  • Reliable Design and Structure
*Connection cables required (sold separately)
Unit of Measure

Specifications

Available to Ship1 Contact your local sales office for more information

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Motor Type

AZ Series with Absolute Sensor

Driver Type

Pulse Input

Power Supply

24/48 VDC

Actuator Frame Size

1.65 in.

Drive Method

Ground Ball Screw

Repetitive Positioning Accuracy

±0.00012 in.

Maximum Load Moment

MP: 184 oz-in
MY: 142 oz-in
MR: 350 oz-in  

Lost Motion

0.00079 in.  

Guide

Equipped

Cable Direction

Right

Electromagnetic Brake

Equipped

Lead

0.079 in.

Stroke

1.57 in.

Max. Vertical Transportable Mass

22 lb

Max. Horizontal Transportable Mass

22 lb

Max. Speed

1.97 in/s

Max. Thrust Force

45 lb

Push Force

90 lb

Max. Holding Force

45 lb

Components

DRSM42RG-04B2AZMK (Actuator)
AZD-K (Driver)

RoHS Compliant

These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

UL CE

Insulation Resistance

[Actuator] 100 MΩ or more when 500 VDC megger is applied between the motor windings and case.
[Driver] The measured value is 100 MΩ or more when a 500 VDC megger is applied between the FG Terminal - Power Input Terminal.

Dielectric Strength

[Actuator] Sufficient to withstand 1 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute.

Ambient Temperature Range

32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% or less (noncondensing)

Dimensions


 

 

Positioning


 

System


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.