Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This item has been discontinued. This product is available as a motor and gearhead separate purchase. Please contact technical support.
Unit of Measure

Specifications

Product Line

Oriental Motor®

Motor Type

Reversible

Frame Size

3.54 in

Output Power

60 W (1/12 HP)

Voltage (VAC)

Single-Phase 110/115 VAC

Frequency (Hz)

60

Current

1.21 A [110 VAC] 1.24 A [115 VAC]

Type

Lead Wire

Electromagnetic Brake

Not Equipped

Shaft/Gear Type

Parallel Shaft Gearhead

Gear Ratio (X:1)

50 :1

Output Shaft Diameter

3/4 in.

Rated Torque

137 lb-in  

Rated Speed (rpm)

36

Permissible Load Inertia

25000 oz-in²When performing instantaneous stop = 15000 oz-in²

Permissible Overhung Load

0.39 in. from Output Shaft End = 112 lb0.79 in. from Output Shaft End = 157 lb

Permissible Thrust Load

33 lb

Components

5RK60GVH-UA [Motor] 5GVH50A [Gearhead]

RoHS Compliant

These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

UL CE

CE Marking

Low Voltage Directives

Insulation Resistance

100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity.

Dielectric Strength

Sufficient to withstand 1.5 kV at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity.

Temperature Rise

Temperature rise of windings are 144ºF (80ºC) or less measured by the resistance change method after rated operation under normal ambient temperature and humidity.

Insulation Class

130 (B)

Overheat Protection

Built-in thermal protector (automatic return type). Open: 266 ± 9ºF (130 ± 5ºC) Close: 185 ± 36ºF (85 ± 20ºC)

Ambient Temperature Range

14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% or less (noncondensing)

Degree of Protection

IP20

Dimensions


 

Capacitor


 

Connection


 

System