Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This product has been discontinued. Please contact your local sales office for more information.
Unit of Measure

Specifications

Lead Time1 Contact your local sales office for product lead-times, available to ship dates and shipping methods.

Product Line

Oriental Motor®

Motor Type

Clutch & Brake

Frame Size

3.54 in

Output Power

90 W (1/8 HP)

Voltage (VAC)

Single-Phase 110/115 VAC

Frequency (Hz)

60

Current

1.44 A [115 VAC] 1.45 A [110 VAC]

Shaft/Gear Type

Parallel Shaft Gearhead

Gear Ratio (X:1)

15 :1

Output Shaft Diameter

5/8 in.

Holding Brake Torque

210 oz-in

Rated Speed (rpm)

120

Permissible Overhung Load

0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 135 lb

Permissible Thrust Load

33 lb

RoHS Compliant

No

Safety Standards

UL CSA EN CE

CE Marking

Low Voltage Directives

Insulation Resistance

100 MΩ or more when 500 VDC is applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity.

Dielectric Strength

Sufficient to withstand 1.5 kV at 60 Hz applied between the windings and the frame for 1 minute after rated motor operation under normal ambient temperature and humidity.

Temperature Rise

144ºF (80ºC) or less measured by the resistance change method after rated motor operation with connection to gearhead.

Insulation Class

Class B (266ºF [130ºC])

Ambient Temperature Range

14ºF ~ 122ºF (-10ºC ~ 50ºC) (nonfreezing)

Ambient Humidity

85% maximum (noncondensing)

Degree of Protection

IP20

Dimensions


 

Capacitor


 

Connection


 

System


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.