Return Policy
|
-
This product cannot be cancelled or returned once the order has been processed.
|
Motor Type
|
-
2-Phase
|
Frame Size
|
-
2.36 in
|
Motor Length
|
-
3.09 in.
|
Speed-Torque Characteristics
|
-
 Speed - Torque Characteristics
|
Holding Torque
|
-
142 oz-in
|
Shaft/Gear Type
|
-
Spur Gear (Offset Shaft)
|
Gear Ratio (X:1)
|
-
3.6 :1
|
Backlash
|
-
70 arc min (1.17°)
|
Shaft
|
-
Single
|
Type
|
-
Geared
|
Encoder
|
-
None
|
Basic Step Angle
|
-
1.8º
|
Motor Connection Type
|
-
Connector
|
Connection Type
|
-
Bipolar
|
Current per Phase (A/phase)
|
-
1.40
|
Lead Wires
|
-
4
|
Voltage (VDC)
|
-
3.08
|
Resistance (Ω/phase)
|
-
2.20
|
Inductance (mH/phase)
|
-
4.50
|
Rotor Inertia
|
-
0.66 oz-in²
|
RoHS Compliant
|
-
Yes
|
California Proposition 65
|
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
|
Insulation Resistance
|
-
100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity.
|
Dielectric Strength
|
-
Sufficient to withstand 1.0 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity.
|
Temperature Rise
|
-
Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated current, at standstill, 2 phases energized)
|
Insulation Class
|
-
Class B [266ºF (130ºC)]
|
Ambient Temperature Range
|
-
14 ~ 122ºF (-10 ~ 50ºC) (non-freezing)
|
Ambient Humidity
|
-
85% or less (Non-condensing)
|
Shaft Runout
|
-
0.05 mm (0.002 in.) T.I.R.
|
Concentricity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Perpendicularity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Radial Play
|
-
0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.)
|
Axial Play
|
-
0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.)
|
Step Accuracy
|
-
±3 arc minutes (±0.05º)
|
Permissible Overhung Load
|
-
0 in. from Shaft End = 6.7 lb0.2 in. from Shaft End = 9 lb0.39 in. from Shaft End = 11.2 lb0.59 in. from Shaft End = 13.5 lb0.79 in. from Shaft End = 15.7 lb
|
Permissible Thrust Load
|
-
6.7 lb
|