ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Motor Type |
- Motorized Cylinder |
Actuator Frame Size |
- 1.65 in. x 1.65 in. |
Guide |
- Not Equipped |
Electromagnetic Brake |
- Equipped |
Lead |
- 0.2362 in. |
Stroke |
- 1.97 in. |
Drive Method |
- Ball Screw |
Max. Speed |
- 11.81 in/s |
Thrust |
- 31 lb |
Push Force |
- 45 lb (Max. speed of 0.98 in/s) |
Max. Horizontal Transportable Mass |
- ~66 lb (when external guide is used) |
Max. Vertical Transportable Mass |
- ~31 lb (when external guide is used) |
Electromagentic Brake Holding Force |
- 31 lb |
Resolution |
- 0.0004 in. |
Repetitive Positioning Accuracy |
- ±0.0008 in. |
Controller Included |
- No |
RoHS Compliant |
- Yes |
Safety Standards |
- CE |
Insulation Resistance (Actuator) |
-
100 MΩ or more when 500 VDC megger is applied between the Motor case - Motor/Sensor windings Motor case - Windings of electromagnetic brake. |
Dielectric Strength (Actuator) |
-
Sufficient to withstand the following for 1 minute: Motor case - motor/Sensor windings 1.0 kVAC 50 Hz Motor case - Windings of electromagnetic brake 1.0 kVAC 50 Hz |
Ambient Temperature Range |
- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
CE Marking |
-
Low Voltage Directives EMC Directives |