Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This product is no longer offered by Oriental Motor, please contact your local sales office.

Specifications

Lead Time

This product has been discontinued. Please contact your local sales office for replacement.

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Outer Diameter (in)

0.98

Length (in)

1.22

Shaft Hole Diameter 1 (in)

0.315

Shaft Hole Diameter 2 (in)

0.25

Nominal Torque (lb-in)

8.8

Moment of Inertia (oz-in2)

0.175

Permissible End Play (in)

± 0.019

RoHS Compliant

No