ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Motor Type |
- Motorized Cylinder |
Actuator Frame Size |
- 5.12 in. x 3.43 in. |
Power Supply |
- Single-Phase 200-230 VAC |
Frequency |
- 50 Hz 60 Hz |
Current |
- 3.9 A |
Guide |
- Built-in |
Electromagnetic Brake |
- Equipped |
Lead |
- 0.1969 in. |
Stroke |
- 3.94 in. |
Drive Method |
- Ball Screw + Gear |
Max. Speed |
- 7.87 in/s |
Thrust |
-
225 lb (up to 1.97 in/s) 45 lb (up to 7.87 in/s) |
Push Force |
- ~135 (up to 0.24 in/s) |
Max. Horizontal Transportable Mass |
- 220 lb |
Max. Vertical Transportable Mass |
- 220 lb |
Electromagentic Brake Holding Force |
- 225 lb |
Resolution |
- 0.0004 in. |
Repetitive Positioning Accuracy |
- ±0.0008 in. |
Controller Included |
- Yes |
Components |
- PWAM6H010MRC [Actuator] ESMC-C2 [Controller] |
RoHS Compliant |
- No |
Insulation Resistance (Actuator) |
-
100 MΩ or more when 500 VDC megger is applied between the Motor case - Motor/Sensor windings. Motor case - Windings of electromagnetic brake. |
Insulation Resistance (Controller) |
-
100 MΩ or more when 500 VDC megger is applied between the following: I/O connector - Main power supply terminal, Motor Connector, Battery Connector Control power supply terminal - Main power supply terminal, Motor connector, Battery connector PE - Main power supply terminal, Motor connector, Battery connector |
Dielectric Strength (Actuator) |
-
Sufficient to withstand the following for 1 minute: Motor case - motor/Sensor windings 1.5 kVAC 50 Hz Motor case - Windings of electromagnetic brake 1.0 kVAC 50 Hz. |
Dielectric Strength (Controller) |
-
Sufficient to withstand the following for 1 minute: Signal I/O, Control power supply - Main power supply 1.8 kVAC Signal I/O, Control power supply - Motor output 1.8 kVAC Signal I/O, Control power supply - Battery input 1.8 kVAC PE - Main power supply 1.5 kVAC PE - Motor output 1.5 kVAC PE - Battery input 1.5 kVAC |
Ambient Temperature Range |
- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
Sensor Model |
- EE-SX671A (OMRON) |
Sensor Power Supply |
- 5 to 24 VDC ± 10%, ripple (p-p) 10% or less |
Current Consumption |
- 35 mA or less |
Control Output |
- NPN open-collector output, 5 to 24 VDC, 100 mA or less. Residual voltage 0.8 V or less (at load current of 100 mA) |
Indicator LED |
- Detection display (red) |
Logic |
- Normally open/normally closed (switchable, depending on connection) |
Sensor Type |
- Photomicro sensor |
Quantity |
- 3 pieces, included |
Movement |
- Possible |