Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This product is no longer offered by Oriental Motor, please contact your local sales office.

Lead Time

Lead Time

This product has been discontinued. Please contact your local sales office for replacement.

Specifications

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Product Line

VEXTA®

Dual Axis Motion Control

No

RS-232C Port

Yes

Daisy Chain

35 Devices

Encoder Feedback Connection

Yes

Sequences

50 (or 8Kb of memory)

Maximum Pulse Frequency

800 kHz

RoHS Compliant

No