ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Product Line |
- Oriental Motor® |
Motor Type |
- AC Motor |
Motor Frame Size |
- 3.54 in. sq. |
Output Power |
- 90 W (1/8 HP) |
Power Supply |
- Single-Phase 110/115 VAC |
Frequency (Hz) |
- 60 |
Shaft/Gear Type |
- Round Shaft (No Gearhead) |
Permissible Torque (1200 r/min) (lb-in) |
- 6.438 |
Variable Speed Range (r/min) |
- 90 ~ 1600 |
Permissible Load Inertia |
- 6 oz-in2 |
Speed Control Method (Select one of the following) |
- Panel mounted potentiometer |
Number of Speed Settings |
- 1 |
Instantaneous Stop |
- No |
Multi-Axes Control |
- No |
Alarm Output |
- No |
Position Control Mode |
- No |
Torque Limit Control |
- No |
Vertical Drive (Gravitational Operation) |
- No |
Max. Extension Length (m) |
- 4.75 |
Components |
- USM590-001W (Motor) USP590-1U (Control Unit) |
RoHS Compliant |
- No |
Safety Standards |
- UL CSA EN CE |
CE Marking |
- Low Voltage Directives |
Insulation Resistance |
- [Motor] 100 MΩ or more when 500 VDC is applied between the windings and the frame after the rated motor operation under normal ambient temperature and humidity. [Control Unit] 100 MΩ or more when 500 VDC is applied between all the pins and the frame. |
Dielectric Strength |
- [Motor] Sufficient to withstand 1.5 kV at 50 Hz and 60 Hz applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity for 1 minute. [Control Unit] Sufficient to withstand 2.3 kV at 50 Hz and 60 Hz applied between all the pins and the frame for 1 minute. |
Insulation Class |
- [Motor] Class B (266ºF [ 130ºC]) |
Ambient Temperature Range |
- [Motor] 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) [Control Unit] 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% maximum (noncondensing) |
Degree of Protection |
- [Motor] IP40 [Control Unit] IP10 |