Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This item is scheduled to be discontinued. Please contact our technical support team for a replacement.
Unit of Measure

Specifications

Motor Type

- Motorized Cylinder

Actuator Frame Size

- 2.36 in. (W) x 2.36 in. (H)  

Power Input

- DC

Guide

- Equipped

Electromagnetic Brake

- Equipped

Motor Location

- Reversed Motor Type

Dynamic Permissible Moment

- MP: 19.5 lb-in
MY: 19.5 lb-in
MR: 11.5 lb-in  

Static Permissible Moment

- MP: 69.0 lb-in
MY: 69.0 lb-in
MR: 26.6 lb-in  

Lead

- 0.47 in.

Stroke

- 1.97 in.

Drive Method

- Ball Screw

Max. Speed

- 23.62 in/s

Thrust

- ~44.96 lb  

Push Force

- 89.92 lb  

Max. Horizontal Transportable Mass

- ~66.14 lb  

Max. Vertical Transportable Mass

- ~28.66 lb  

Resolution

- 100 ~ 10000 P/R

Repetitive Positioning Accuracy

- ±0.0008 in.

RoHS Compliant

- Yes

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Lead Time

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Dimensions


 

 

Performance