Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This product is no longer offered by Oriental Motor, please contact your local sales office.

Speed Controllers

Unit of Measure

Specifications

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Power Supply

Single-Phase 100-115 VAC

RoHS Compliant

No

Safety Standards

UL CSA EN CE