ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Driver
Driver
| Lead Time1 | - Contact your local sales office for product lead-times, available to ship dates and shipping methods. |
Power Supply |
- 24 / 48 VDC |
Number of Positioning Data Sets |
- 256 Points |
Input |
- 16 Points |
Output |
- 16 Points |
Max. Extension Length |
-
Power Supply/ Communication Cable: 5 m [16.4 ft.] Motor/Encoder/Electromagnetic Brake Cable: 0.5 m [1.6 ft.] including motor’s own cable |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Electrical Characteristics |
-
Complies with EIA-485 Use twisted-pair cables, max. total extension length is 5 m (16.4 ft.) |
Communication Method |
-
Half duplex Start-stop synchronization (data: 8 bits, stop bit: 1 bit or 2 bits, parity: none, even or odd) |
Protocol |
- Modbus RTU protocol |
Baud Rate |
- Select from 9600 bps, 19200 bps, 38400 bps, 57600 bps, 115200 bps and 230400 bps |
Connection Type |
- Up to 31 units can be connected to a single host system. |