
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- Brother Gearmotors |
Motor Type |
- Induction |
Frame Size |
- 6.26 in |
Output Power |
- 1/2 HP |
Voltage (VAC) |
- Three-Phase 460 VAC |
Frequency (Hz) |
- 60 |
Shaft/Gear Type |
- Right-Angle Hollow Shaft Gearhead |
Gear Ratio (X:1) |
- 5 :1 |
Mount |
- Hollow Shaft |
Output Shaft Diameter |
- 1-1/4 in. |
Type |
- Terminal Box |
Electromagnetic Brake |
- Equipped |
Rated Torque |
- 81 lb-in |
Rated Speed (rpm) |
- 340 |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA CE |
CE Marking |
- Low Voltage Directive |
Insulation Class |
- Class F |
Degree of Protection |
- IP44 |
Full Load [nmotor] |
-
1690 RPM (208 V) 1710 RPM (230 V) 1710 RPM (460 V) |
Full Load Current [Imotor] |
-
1.80 A (208 V) 1.80 A (230 V) 0.90 A (460 V) |
Starts per Minute |
- 10 |