Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
The DGII Series uses a highly rigid hollow rotary table with a efficient and energy saving αSTEP AR Series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. Pulse input type driver.
  • Large-Diameter, Hollow Output Table
  • Direct Coupling
  • Accurate Positioning
  • Shorter Positioning Time
  • Easy Home Operation
  • Designed for Continuous Operation
*Connection cables required (sold separately).



Product Line Update

Unit of Measure

Specifications

Available to Ship1 Contact your local sales office for more information

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Frame Size

3.35 in

Power Supply

Three-Phase 200-230 VAC

Shaft

Double

Electromagnetic Brake

Not Equipped

Output Table Supporting Bearing

Cross-Roller Bearing

Permissible Torque

24 lb-in

Inertia

121 oz-in²

Permissible Speed (r/min)

200

Gear Ratio (X:1)

18 :1

Max. Holding Torque

15.90 lb-in

Resolution (Resolution Setting: 1000 P/R)

18000 P/R (0.02º)

Frequency

50/60 Hz

Input Current

1.0 A

Control Power Supply

24 VDC ±5% 0.5 A

Repetitive Positioning Accuracy (arc sec)

±15 arc sec (±0.004º)

Lost Motion

2 arc minute (0.033°)

Angular Transmission Accuracy

4 arc minute (0.067º)

Permissible Thrust Load

112 lb

Permissible Moment Load

88 lb-in

Runout of Output Table Surface

0.0006 in.

Runout of Output Table Inner (Outer) Diameter

0.0006 in.

Parallelism of Output Table

0.0012 in.

Degree of Protection

[Actuator] IP20 [Driver] IP20

Insulation Class

130 (B)

Insulation Resistance (Actuator)

100 MΩ minimum when measured by a 500 VDC megger between the Case - Motor and Sensor Windings

Dielectric Strength (Actuator)

No abnormality is found with the following application for 1 minute: Case - Motor and Sensor Windings 1.5kV, 50 Hz or 60 Hz

Ambient Temperature (Actuator)

0 ~ +50ºC (+32 ~ 122ºF)(non-freezing)
0 ~ +40ºC (+32 ~ 104ºF)(non-freezing) when home-sensor set (accessory is attached)

Ambient Temperature (Driver)

0 ~ +50ºC (+32 ~ +122ºF) (non-freezing)

Ambient Humidity

85% max. (non-condensing)

Operating Atmosphere

Use in an area without corrosive gases and dust. The product should not be exposed to water, oil or other liquids.

Safety Standards

CE

RoHS Compliant

Yes

Components

ARD-S (Driver) DGM85R-ARBC (Actuator)

Dimensions


 

 

Performance


 

 

 

 

System


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.