ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
EZ Limo
Lead Time |
- This product has been discontinued. Please contact your local sales office for replacement. |
Product Line |
- LIMO™ |
Motor Type |
- Motorized Cylinder |
Power Supply |
- 24 VDC |
Type |
- Basic |
Electromagnetic Brake |
- Equipped |
Max Speed (mm/s) |
- 300 |
Max Thrust Force (N) |
-
45 [100 mm/s] 40 [200 mm/s] 23 [300 mm/s] |
Push Force (N) |
- 45 |
Max. Transportable Mass - Vertical (kg) |
-
4.5 [100 mm/s] 4 [200 mm/s] 2 [300 mm/s] |
Resolution (mm) |
- 0.015 |
Stroke (mm) |
- 300 |
RoHS Compliant |
- No |
Safety Standards |
- CE |
Insulation Resistance |
- 100 MΩ minimum when measured by a 500 VDC megger between the Windings and Case. |
Dielectric Strength |
- Sufficient to withstand 0.5 kV, 50Hz for one minute between the Windings and Case. |
Ambient Temperature Range |
- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
CE Marking |
- EMC Directives |