Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Fan kit features axial flow fan, finger guard and mounting screws in a single package.

Unit of Measure

Lead Time

Available to Ship1 Contact your local sales office for more information

Specifications

NOTE:

*Denotes Specifications for Fan Unit.

Product Line

ORIX®

Fan Type

Axial Flow

Frame Size

3.62 in

Thickness

1 in.

Function

Pulse Sensor

Type

Lead Wire

Power Supply*

12 VDC

Current*

0.24 A

Speed (r/min)*

3400

Max. Air Flow*

45.9 CFM  

Max. Static Pressure*

0.196 inH2O  

Noise Level*

36 dB (A)

Components

MD925A-12S (Fan Unit)
FG9D (Finger Guard)
M4 x 40 mm (1.57 in.) (Mounting Screws)

RoHS Compliant

Yes

Safety Standards

DEMCO UL CE

CE Marking

EMC Directives

Insulation Resistance

10 MΩ or more when 250 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

Sufficient to withstand 500V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

18ºF (10ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards.

Overheat Protection

Built-in Overheat Protection Circuit

Ambient Temperature Range

14ºF ~ 140ºF (-10ºC ~ 60ºC)

Ambient Humidity

85% or less (noncondensing)

Alarm Specifications

Alarm Type

Pulse Sensor

Output Pulse

Two pulses per fan revolution

Output Mode

Open-collector output

Output Condition


Output Conditions

Maximum Rating

Maximum applied voltage: 30 VDC max.
Maximum current Ic: 5 mA max.

Circuit Connection


Circuit Connection
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.