Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This product has been discontinued, please contact your local sales office for more information.
Unit of Measure

Specifications

Product Line

- ORIX®

Fan Type

- Enclosure Fan

Cover Type

- Slit Metal Plate (IP4X)

Enclosure Dimensions

- 11.18 in. (W) X 11.18 in. (H)  

Frame Size

- 7.09 in

Thickness

- 3.54 in.

Power Supply

- Single-Phase 100/115 VAC

Frequency

- 60 Hz

Current

- 1.0 A

Degree of Protection

- IP4X

Air Flow Direction

- Suction Type

Speed (r/min)

- 3350

Max. Air Flow

- 282 CFM  

Max. Static Pressure

- 0.8 inH2O  

Noise Level

- 61 db (A)

RoHS Compliant

- Conforms to RoHS Directive (2011/65 / EU)

Safety Standards

- UL CSA EN CE

CE Marking

- Low Voltage Directives

Insulation Resistance

- 100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

- 54ºF (30ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

- Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards.

Overheat Protection

- Built-in thermal protector (automatic reset type)
Operating temperature, open: 248ºF±9ºF (120ºC±5ºC), close: 170.6ºF±27ºF (77ºC±15ºC)

Ambient Temperature Range

- 14ºF ~ 140ºF (-10ºC ~ 60ºC)

Ambient Humidity

- 85% or less (noncondensing)

Dimensions


 

nbsp;

Airflow


 

Connection