Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This product is no longer offered by Oriental Motor, please contact your local sales office.
Unit of Measure

Specifications

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Motor Frame Size

3.15 in. sq.

Output Power

60 W (1/12 HP)

Shaft/Gear Type

Parallel Shaft Gearhead

Gear Ratio (X:1)

200 :1

Electromagnetic Brake

Not Equipped

RoHS Compliant

No

Safety Standards

UL CSA EN CE