Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This product has been discontinued please contact your local sales office for more information.
Unit of Measure

Lead Time

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Specifications

Drive Method

Ball Screw

Actuator Frame Size

2.13 in. (W) x 1.97 in. (H)  

Power Supply

24 VDC

Current

1.7 A

Electromagnetic Brake

Not Equipped

Lead

0.4724 in.

Max. Speed

18.11 in/s

Max. Horizontal Transportable Mass

17 lb

Thrust

9.7 lb

Push Force

22 lb

Resolution

0.0004 in.

Repetitive Positioning Accuracy

±0.00079 in.

Stroke

25.59 in.

RoHS Compliant

Yes

Safety Standards

CE

Components

ESMC-K2 [Controller] EZSM3D065K [Actuator]

Insulation Resistance (Actuator)

100 MΩ or more when 500 VDC megger is applied between the Motor case - Motor/Sensor windings.

Insulation Resistance (Controller)

100 MΩ or more when 500 VDC megger is applied between the following:
FG - Main power supply terminal
FG - I/O connector

Dielectric Strength (Actuator)

Sufficient to withstand the following for 1 minute:
Motor case - Motor/Sensor windings 0.5 kVAC 50 Hz

Dielectric Strength (Controller)

Sufficient to withstand the following for 1 minute:
FG - Main power supply terminal 0.5 kVAC 50 Hz
FG - I/O connector 0.5 kVAC 50 Hz

Ambient Temperature Range

32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% or less (noncondensing)

CE Marking

EMC Directives