Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This product has been discontinued please contact your local sales office for more information.

Compatible Actuators (sold separately)

Unit of Measure

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Motor Type

- Compact Linear Actuator

Actuator Frame Size

- 0.79 in.

Drive Method

- Ground Ball Screw

Current

- 0.7 A

Type

- Standard

Guide

- Not Equipped

Electromagnetic Brake

- Not Equipped

Adjusting Knob

- Not Equipped

Actuator Connection Type

- Connector

Lead Wires

- 5

Driver Included

- No

Max. Vertical Transportable Mass

- 3.30 lb

Max. Speed

- 0.79 in/s

Max. Thrust Force

- 3.30 lb

Max. Holding Force

- 3.30 lb

Resolution

- 0.000079 in.

Lead

- 0.039 in.

Stroke

- 0.98 in.

RoHS Compliant

- Yes

Safety Standards

- UL CSA CE

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Resistance

- 100 MΩ or more when 500 VDC megger is applied between the motor windings and case.

Dielectric Strength

- Sufficient to withstand 0.5 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute.

Ambient Temperature Range

- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

- 85% or less (noncondensing)