Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This product has been discontinued please contact your local sales office for more information.

Compatible Actuators (sold separately)

Unit of Measure

Specifications

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Motor Type

Compact Linear Actuator

Actuator Frame Size

0.79 in.

Drive Method

Ground Ball Screw

Current

0.7 A

Type

Standard

Guide

Equipped

Electromagnetic Brake

Not Equipped

Adjusting Knob

Equipped

Actuator Connection Type

Connector

Lead Wires

5

Driver Included

No

Max. Vertical Transportable Mass

2.20 lb

Max. Horizontal Transportable Mass

1.10 lb

Max. Speed

0.79 in/s

Max. Thrust Force

3.30 lb

Max. Holding Force

3.30 lb

Resolution

0.000079 in.

Lead

0.039 in.

Stroke

0.98 in.

RoHS Compliant

Yes

Safety Standards

UL CSA CE

Insulation Resistance

100 MΩ or more when 500 VDC megger is applied between the motor windings and case.

Dielectric Strength

Sufficient to withstand 0.5 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute.

Ambient Temperature Range

32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing)

Ambient Humidity

85% or less (noncondensing)