ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Motor Type |
- Compact Linear Actuator |
Actuator Frame Size |
- 1.1 in. |
Drive Method |
- Rolled Ball Screw |
Power Supply |
- 24 VDC |
Current |
- 0.7 A |
Type |
- Standard |
Guide |
- Equipped |
Electromagnetic Brake |
- Not Equipped |
Adjusting Knob |
- Not Equipped |
Actuator Connection Type |
- Lead Wire |
Lead Wires |
- 5 |
Driver Included |
- Yes |
Max. Vertical Transportable Mass |
- 3.30 lb |
Max. Horizontal Transportable Mass |
- 2.20 lb |
Max. Speed |
- 0.94 in/s |
Max. Thrust Force |
- 6.70 lb |
Max. Holding Force |
- 6.70 lb |
Resolution |
- 0.000079 in. |
Lead |
- 0.039 in. |
Stroke |
- 1.18 in. |
Components |
- DRL28PA1G-03 (Actuator) CRD5107P (Driver) |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA CE |
Insulation Resistance |
- [Actuator] 100 MΩ or more when 500 VDC megger is applied between the motor windings and case. |
Dielectric Strength |
- [Actuator] Sufficient to withstand 0.5 kV at 50 Hz or 60 Hz applied between the motor windings and case for 1 minute. |
Ambient Temperature Range |
- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |