Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
  • Bipolar Winding
  • Motor and Encoder cables required* (sold separately)

Compatible Motors (sold separately)

Unit of Measure

Specifications

Lead Time1 Contact your local sales office for more information

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Motor Type

2-Phase

Basic Step Angle

1.8º

Frame Size

1.65 in

Motor Length

2.07 in.

Holding Torque

68 oz-in

Current per Phase (A/phase)

1.5

Voltage (VDC)

3.9

Resistance (Ω/phase)

2.6

Inductance (mH/phase)

4.9

Shaft/Gear Type

Round Shaft with Flat (No Gearhead)

Output Shaft Diameter

5 mm

Shaft

Single

Encoder

Equipped

Motor Connection Type

Connector

Connection Type

Bipolar

Lead Wires

4

Rotor Inertia

0.31 oz-in²

Insulation Class

Class B [266ºF (130ºC)]

Insulation Resistance

100 MΩ or more when 500 VDC megger is applied between the windings and the case under normal ambient temperature and humidity.

Dielectric Strength

Sufficient to withstand 1.0 kVAC at 60 Hz applied between the windings and the case for 1 minute under normal ambient temperature and humidity.

Temperature Rise

Temperature rise of the windings is 144ºF (80ºC) or less measured by the change resistance method. (at rated current, at standstill, 2 phases energized)

Ambient Temperature Range

14 ~ 122ºF (-10 ~ 50ºC) (non-freezing)

Ambient Humidity

85% or less (Non-condensing)

Shaft Runout

0.05 mm (0.002 in.) T.I.R.

Step Accuracy

±3 arc minutes (±0.05º)

Radial Load

0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 5.6 lb0.39 in. from Shaft End = 7.6 lb0.59 in. from Shaft End = 11.7 lb

Axial Load

2.2 lb

Radial Play

0.025 mm (0.001 in.) maximum of 5 N (1.12 lb.)

Axial Play

0.075 mm (0.003 in.) maximum of 10 N (2.2 lb.)

Concentricity

0.075 mm (0.003 in.) T.I.R.

Perpendicularity

0.075 mm (0.003 in.) T.I.R.

Encoder Specifications

Encoder Type

Incremental

Encoder Resolution (P/R)

200

Output

3-Channel A, B, Z

Input Current (mA)

30 or less

Input Voltage (V)

5 ±10%

Output Type

Voltage (TTL equivalent)

Output Voltage (Low)

0.5 V or less

Output Voltage (High)

4.3 V or more (with no load)

Response Frequency (kHz)

100

Dimensions


 

Speed-Torque


 

Connection


 

 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.