-Contact your local sales office for more information
Specifications
Return Policy
-This product cannot be cancelled or returned once the order has been processed.
Product Line
-LIMO™
Basic Speed (inch/s)
-2.36
Rack Stroke (inch)
-7.87
Max. Permissible Overhung Load (lb.)
-9
Linear Direction
-Horizontal
RoHS Compliant
-No
List Price
- $246.00
1 Quoted Ship Date for orders placed before 12:00pm PST in quantities listed. A newer version of this product is available, contact your local sales office for more information.