Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This item has been discontinued. Please contact our technical support team for a replacement.
Unit of Measure

Specifications

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Fan Type

Centrifugal Fan / Blower

Impeller Diameter

1.97 in.

Power Supply

Single-Phase 200/220/230 VAC

Current (A)

0.09 [200 VAC, 50 Hz, 220/230 VAC, 60 Hz]
0.10 [230 VAC, 60 Hz]
0.08 [200 VAC, 60 Hz]

Speed (r/min)

2650 [200 VAC, 50 Hz]
2750 [230 VAC, 50 Hz]
3200 [200 VAC, 60 Hz]
3300 [220/230 VAC, 60 Hz]

Max. Air Flow

7.77 CFM [200 VAC, 50 Hz]
8.12 CFM [230 VAC, 50 Hz]
9.53 CFM [200/220/230 VAC, 60 Hz]  

Max. Static Pressure

0.153 inH2O [200 VAC, 50 Hz]
0.16 inH2O [230 VAC, 50 Hz]
0.233 inH2O [200 VAC, 60 Hz]
0.241 inH2O [220/230 VAC, 60 Hz]  

Noise Level

33 dB (A) [200/230 VAC, 50 Hz]
38 dB (A) [200/220/230 VAC, 60 Hz]

Fan Kit

Fan Only

RoHS Compliant

Yes

Safety Standards

UL CSA CE

CE Marking

Low Voltage Directives

Insulation Resistance

100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

81ºF (45ºC) or less measured by the thermometer method after the temperature of the motor case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

Class E (248ºF [120ºC]), Recognized as Class A (221ºF [105ºC]) by UL and CSA standards.

Overheat Protection

Impedance protection

Ambient Temperature Range

14ºF ~ 140ºF (-10ºC ~ 60ºC)

Ambient Humidity

85% or less (noncondensing)

Dimensions


 

Airflow


 

System