Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Each component can be purchased individually. The package item number is scheduled to be discontinued. Please contact our technical support team for a replacement.

Fan Kits

Unit of Measure

Specifications

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Fan Type

Centrifugal Blower

Impeller Diameter

3.94 in.

Power Supply

24 VDC

Current (A)

1

Speed (r/min)

2400

Max. Air Flow

68.8 CFM  

Max. Static Pressure

1.18 inH2O  

Noise Level

56 dB (A)

RoHS Compliant

Yes

Insulation Resistance

10 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

Sufficient to withstand 500 V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

27ºF (15ºC) or less measured by the thermometer method after the temperature of the motor case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

Class E (248ºF [120ºC])

Overheat Protection

Built-in Overheat Protection Circuit

Ambient Temperature Range

14ºF ~ 140ºF (-10ºC ~ 60ºC)

Ambient Humidity

85% or less (noncondensing)

Output Type

PhotoMOS relay output

Alarm Specifications

Alarm Activation Speed

1500 ± 400 r/min

Output Condition

Normal operation: ON (closed)
Alarm output: OFF (open)

Maximum Rating

Maximum applied voltage: 30 VDC max.
Maximum current: 30 mA max.

Delay Function

Built-in starting delay time: 10 sec. max.
(The alarm function starts monitoring within 10 seconds after the power is turned on.)

Circuit Connection