Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This item has been discontinued. Please contact our technical support team for a replacement.
Unit of Measure

Specifications

Return Policy

This product cannot be cancelled or returned once the order has been processed.

Product Line

ORIX®

Fan Type

Cross Flow

Frame Size

3.54 in

Impeller Length

5.91 in.

Motor Mount

Right

Power Supply

48 VDC

Current

0.7 A

Speed (r/min)

2500

Max. Air Flow

106 CFM  

Max. Static Pressure

0.393 inH2O  

Noise Level

60 db (A)

RoHS Compliant

Yes

Insulation Resistance

10 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity.

Dielectric Strength

Sufficient to withstand 500 V at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity.

Temperature Rise

27ºF (15ºC) or less measured by the thermometer method after the temperature of the motor case has stabilized after continuous operation under normal ambient temperature and humidity.

Insulation Class

Class E (248ºF [120ºC])

Overheat Protection

Built-in Overheat Protection Circuit

Ambient Temperature Range

14ºF ~ 140ºF (-10ºC ~ 60ºC)