ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Fan Type |
- Axial Flow |
Frame Size |
- 7.09 in |
Thickness |
- 3.54 in. |
Power Supply |
- Single-Phase 200/230 VAC |
Frequency |
- 50 Hz60 Hz |
Current |
- 0.27 A [200 VAC, 50 Hz] 0.34 A [230 VAC, 60 Hz] 0.36 A [200 VAC, 60 Hz] |
Function |
- None |
Connection Type |
- Terminal Box |
Speed (r/min) |
-
2850 [200 VAC, 50 Hz] 3300 [200 VAC, 60 Hz] 3350 [230 VAC, 60 Hz] |
Max. Air Flow |
-
388 CFM [200 VAC, 50 Hz] 452 CFM [200/230 VAC, 60 Hz] |
Max. Static Pressure |
-
0.786 inH2O [200 VAC. 50 Hz] 0.982 inH2O [200/230 VAC, 60 Hz] |
Noise Level |
-
56 dB (A) [100 VAC, 50 Hz] 60 dB (A) [100 VAC, 60 Hz] 61 dB (A) [110/115 VAC, 60 Hz] |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA EN CE |
CE Marking |
- Low Voltage Directives |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 54ºF (30ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity. |
Thermal Class |
- UL/CSA Standards: 105 (A), EN Standards: 120 (E) |
Overheat Protection |
-
Built-in thermal protector (automatic return type) Open: 248ºF ± 9ºF (120ºC ± 5ºC), Close: 170.6ºF ± 27ºF (77ºC ± 15ºC) |
Ambient Temperature Range |
- -22ºF ~ 140ºF (-30ºC ~ 60ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |