ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Print
Back
All Categories - Shop Online
>
Legacy / Discontinued Products
>
Stepper Motor Drivers (Legacy)
> Item # CSD2112-T
Item # CSD2112-T, Stepping Motor Driver (24 VDC)
Web Price
Request Quote
CSK Series Driver
Unit of Measure
Imperial
Metric
Specifications
Product Line
-
VEXTA®
Power Supply
-
24 VDC
Excitation Mode
-
Half Step (1-2 phase excitation): 0.9º/step
Full Step ( 2 phase excitation): 1.8º/step
RoHS Compliant
-
Yes