Return Policy
|
-
This product cannot be cancelled or returned once the order has been processed.
|
Product Line
|
-
VEXTA®
|
Motor Type
|
-
Closed Loop
|
Frame Size
|
-
1.65 in
|
Motor Length
|
-
3.81 in.
|
Speed-Torque Characteristics
|
-
 Speed - Torque Characteristics
|
Holding Torque
|
-
211.2 oz-in
|
Type
|
-
Standard
|
Shaft/Gear Type
|
-
Planetary Gear
|
Gear Ratio (X:1)
|
-
7.2 :1
|
Backlash
|
-
1º or less (reference value)
|
Feedback Device (Motor)
|
-
Resolver
|
Electromagnetic Brake
|
-
Not Equipped
|
Shaft
|
-
Single
|
Power Supply
|
-
Single-Phase 100-115 VAC
|
Current
|
-
3.3 A
|
Resolution
|
-
0.05 °
|
Resolution Setting: 1000 P/R
|
-
0.05 °/Pulse
|
Permissible Speed Range (r/min)
|
-
0 ~ 416
|
Rotor Inertia
|
-
0.37 oz-in²
|
RoHS Compliant
|
-
Yes
|
Safety Standards
|
-
UL CSA (driver only) EN CE
|
CE Marking
|
-
Low Voltage Directives EMC Directives
|
California Proposition 65
|
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
|
Insulation Resistance
|
-
[Driver] 100 MΩ when measured by a 500 VDC megger between the frame-power supply input terminal and I/O-Power supply input terminal. [Motor] 100 MΩ minimum when measured by a 500 VDC megger between the frame-windings.
|
Insulation Class
|
-
[Motor] Class B (266ºF [130ºC]), UL/CSA: Recognized as Class A 221ºF (105ºC)
|
Dielectric Strength (Motor)
|
-
Sufficient to withstand the following for one minute: Frame-Windings 1.0 kV 50 or 60 Hz.
|
Dielectric Strength (Driver)
|
-
Sufficient to withstand for 1 min. - Frame-Power supply input terminal 1.5 kV 50 or 60 Hz, I/O-Power supply input terminal 1.8 kV 50 or 60 Hz
|
Ambient Temperature Range
|
-
[Driver] 32ºF ~ 104ºF (0ºC ~ 40ºC) [Motor] 32ºF ~ 122ºF (0ºC ~ 50ºC), nonfreezing
|
Ambient Humidity
|
-
85% or less (noncondensing)
|
Operating Atmosphere
|
-
No corrosive gases, dust, water or oil.
|
Components
|
-
ASD13A-AP (Driver) ASM46AA-N7.2 (Motor)
|
Shaft Runout
|
-
0.002 in. (0.05 mm) T.I.R.
|
Concentricity
|
-
0.003 in. (0.075 mm) T.I.R.
|
Perpendicularity
|
-
0.003 in. (0.075 mm) T.I.R.
|
Permissible Overhung Load
|
-
0 in. from Shaft End = 22 lb0.2 in. from Shaft End = 27 lb0.39 in. from Shaft End = 33 lb0.59 in. from Shaft End = 42 lb
|
Permissible Thrust Load
|
-
22 lb
|