Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This product has been discontinued, please contact your local sales office for more information.
Unit of Measure

Specifications

Product Line

Brother Gearmotors

Motor Type

Induction

Frame Size

6.45 in

Mount

Flange Mount

Output Power

1 HP

Voltage (VAC)

Three-Phase 208/230 VAC

Frequency (Hz)

60

Shaft/Gear Type

Parallel Shaft Gearhead

Gear Ratio (X:1)

15 :1

Output Shaft Diameter

1-1/8 in.

Rated Torque

505 lb-in  

Rated Speed (rpm)

120

RoHS Compliant

Yes

Safety Standards

UL CSA CE

CE Marking

Low Voltage Directive

Insulation Class

Class F

Degree of Protection

IP44

Return Policy

This product non-cancelable, non-returnable.

Motor Specifications

Full Load [nmotor]

1740 RPM (208 V)
1750 RPM (230 V)
1750 RPM (460 V)

Full Load Current [Imotor]

2.9 A (208 V)
2.8 A (230 V)
1.4 A (460 V)

Starting Current [Istart]

18.3 A (208 V)
19.6 A (230 V)
10.2 A (460 V)

Start Torque [Tstart]

69.2 lb-in (208 V)
83.4 lb-in (230 V)
85.2 lb-in (460 V)  

Starts per Minute

10

Brake Specifications

Brake Type

Power-Off Activated, Spring Close

Static Friction Torque

65 lb-in

Brake Power Supply

200 VAC

Power Consumption

33 W

Manufacturer Specifications

Type (Brother)

G3

Frame (Brother)

28