Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This product is available as a motor, gearhead, and driver, separate purchase. This package part number is scheduled to be discontinued. Please contact technical support.
Unit of Measure

Specifications

Lead Time1 This product is scheduled to be discontinued, please contact your local sales office for more information.

Motor Type

Brushless DC Motor

Motor Frame Size

3.54 in.

Output Power

100 W (1/8 HP)

Power Supply

24 VDC

Driver Type

Analog

Type

Cable

Shaft/Gear Type

Parallel Shaft Gearhead

Gear Ratio (X:1)

10 :1

Output Shaft Diameter

18 mm

Degree of Protection (Motor)

IP65

Rated Torque

31 lb-in

Variable Speed Range (r/min)

10 ~ 300

Permissible Load Inertia

1040 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 550 oz-in²

Permissible Overhung Load

0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb

Permissible Thrust Load

33 lb

Electromagnetic Brake

Not Equipped

Power Input

DC

Position Control Mode

No

Torque Limit Control

No

Vertical Drive (Gravitational Operation)

No

Max. Extension Length (m)

2

Components

BLHD100K [Driver] BLHM5100KC-GFS [Motor] GFS5G10 [Gearhead]

RoHS Compliant

Yes

Safety Standards

UL CSA CE

CE Marking

EMC Directives

Insulation Class

UL, CSA: Class A [105ºC (221ºF)] EN: Class E [120ºC (248ºF)]

Insulation Resistance (Motor)

100 MΩ or more when 500 VDC megger is applied between the windings and the frame after continuous operation under normal ambient temperature and humidity.

Insulation Resistance (Driver)

100 M Ω or more when 500 VDC megger is applied between the power supply terminal and heat radiation plate after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Motor)

Sufficient to withstand 0.5 kVAC at 50Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Driver)

Sufficient to withstand 0.5 kVAC at 50Hz applied between the power supply terminal and the heat radiation plate for 1 minute after continuous operation under normal ambient temperature and humidity.

Ambient Temperature Range

0ºC ~ +50ºC (+32ºF ~ +122ºF) (nonfreezing)

Ambient Humidity

85% max. (noncondensing)

Operating Atmosphere

No corrosive gases or dust. Cannot be used in radioactive area, magnetic field, vacuum or other special environment.

Degree of Protection

[Motor] IP65 (excluding connectors) [Driver] IP00

Driver Functions

Speed Control Method (Select one of the following)

Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W)

Number of Speed Settings

2-speed operation is possible

Multi-Speed Setting Method

External speed potentiometer or external DC voltage: 0 to 5 VDC, 1 mA min
VR1

Acceleration/Deceleration Time

0.5 to 10.0 s (Factory setting: 0.5 s)
VR2

Instantaneous Stop

Yes

Multi-Axes Control

Yes

Alarm Output

Yes

I/O Functions

Direct Input
Method: C-MOS Negative Logic Input
Point: 5 Points
Initial Assignment: START/STOP, RUN/BRAKE, CW/CCW, INT.VR/EX, ALARM-RESET

Direct Output
Method: Transistor and open-collector output
Point: 2 Points
Initial Assignment: SPEED, ALARM

Product Number


 

Speed-Torque


 

Dimensions


 

 

System


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.