ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Lead Time1 | - This product is scheduled to be discontinued, please contact your local sales office for more information. |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Motor Type |
- Brushless DC Motor |
Motor Frame Size |
- 4.09 in. |
Output Power |
- 400 W (1/2 HP) |
Power Supply |
- 48 VDC |
Shaft/Gear Type |
- Hollow Shaft Flat Gearhead |
Gear Ratio (X:1) |
- 20 :1 |
Output Shaft Diameter |
- 25 mm |
Rated Torque |
- 195 lb-in |
Electromagnetic Brake |
- Not Equipped |
Variable Speed Range (r/min) |
- 5 ~ 200 |
Permissible Load Inertia |
- 9300 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 4400 oz-in² |
Permissible Overhung Load |
- 0.39 in. from gearhead mounting surface = 370 lb0.79 in. from gearhead mounting surface = 330 lb |
Permissible Thrust Load |
- 180 lb |
Type |
- Cable |
Speed Control Method (Select one of the following) |
- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W) |
Number of Speed Settings |
- 2 Standard / 8 with MEXE02 Softwre or OPX-2A Controller |
Instantaneous Stop |
- Yes |
Multi-Axes Control |
- Yes |
Alarm Output |
- Yes |
Power Input |
- DC |
Max. Extension Length (m) |
- 3.5 |
Communication Protocol |
- Modbus Protocol (Modbus RTU mode) |
Electrical Characteristics |
-
Complies with EIA-485 The maximum total length of communicatoin cable is 50 m when using twisted-pair wire (TIA/EIA-568B CAT5e or better recommended) |
Transmission/Reception Mode |
- Half duplex |
Baud Rate |
- 625000 bps |
Physical Layer |
- Start-stop synchronization (data: 8 bits, stop bit: 1 bit, parity: none) |
Components |
- BLVM640N-GFS [Motor] BLVD40NM [Driver] GFS6G20FR [Gearhead] |
RoHS Compliant |
- Yes |
Safety Standards |
- CE |
CE Marking |
- EMC Directives |
Insulation Class |
- [Motor] EN: Class E [120ºC (248ºF)] |
Insulation Resistance (Motor) |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after continuous operation under normal ambient temperature and humidity. |
Insulation Resistance (Driver) |
- 100 M Ω or more when 500 VDC megger is applied between the power supply terminal and heat radiation plate after continuous operation under normal ambient temperature and humidity. |
Dielectric Strength (Motor) |
- Sufficient to withstand 0.5 kVAC at 50Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity. |
Dielectric Strength (Driver) |
- Sufficient to withstand 0.5 kVAC at 50Hz applied between the power supply terminal and the heat radiation plate for 1 minute after continuous operation under normal ambient temperature and humidity. |
Ambient Temperature Range |
- 0ºC ~ +40ºC (+32ºF ~ +104ºF) (nonfreezing) |
Ambient Humidity |
- 85% max. (noncondensing) |
Operating Atmosphere |
- No corrosive gases or dust. Cannot be used in radioactive area, magnetic field, vacuum or other special environment. |
Degree of Protection |
- [Motor] IP40 [Driver] IP20 |
Degree of Protection (Motor) |
- IP40 |