ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Product Line |
- Oriental Motor® |
Motor Type |
- Synchronous |
Frame Size |
- 2.36 in |
Output Power |
- 4 W (1/190 HP) |
Voltage (VAC) |
- Single-Phase 115 VAC |
Frequency (Hz) |
- 60 |
Current |
- 0.24 A |
Shaft/Gear Type |
- Parallel Shaft Gearhead |
Gear Ratio (X:1) |
- 12.5 :1 |
Output Shaft Diameter |
- 5/16 in. |
Rated Torque |
- 1.94 lb-in |
Rated Speed (rpm) |
- 144 |
Permissible Load Inertia |
- 53.13 oz-in² |
Permissible Overhung Load |
- 0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 18 lb |
Permissible Thrust Load |
- 6.7 lb |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA EN CE |
CE Marking |
- Low Voltage Directives |
Insulation Resistance |
- 100 MΩ or more when 500 VDC is applied between the windings and the frame after rated motor operation under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 60 Hz applied between the windings and the frame for 1 minute after rated motor operation under normal ambient temperature and humidity. |
Temperature Rise |
- Temperature rise of windings are 167ºF (75ºC) or less measured by the resistance change method after rated motor operation. |
Insulation Class |
- UL/CSA Standard Class A [221°F (105ºC)], EN Standard Class E [248ºF (120ºC)] |
Overheat Protection |
- Impedance protection |
Ambient Temperature Range |
- 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% maximum (noncondensing) |
Degree of Protection |
- IP20 |